5015h, 5115h AXIS#.HWLS.*
The following tables specify the CANopen mapping for the axis specific hardware limit switch objects.
Axis 1
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 5015h | 0h | Unsigned8 | - | - | Read only | No |
AXIS1.HWLS.NEGSTATE | 5015h | 1h | Unsigned8 | - | - | Read only | Yes |
AXIS1.HWLS.POSSTATE | 5015h | 2h | Unsigned8 | - | - | Read only | Yes |
AXIS1.HWLS.NEGSOURCE | 5015h | 3h | Unsigned8 | - | - | Read/Write | No |
AXIS1.HWLS.POSSOURCE | 5015h | 4h | Unsigned8 | - | - | Read/Write | No |
Axis 2
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 5115h | 0h | Unsigned8 | - | - | Read only | No |
AXIS2.HWLS.NEGSTATE | 5115h | 1h | Unsigned8 | - | - | Read only | Yes |
AXIS2.HWLS.POSSTATE | 5115h | 2h | Unsigned8 | - | - | Read only | Yes |
AXIS2.HWLS.NEGSOURCE | 5115h | 3h | Unsigned8 | - | - | Read/Write | No |
AXIS2.HWLS.POSSOURCE | 5115h | 4h | Unsigned8 | - | - | Read/Write | No |